Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Belt Width |
|---|---|---|---|---|---|
| TL34-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 34 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL36-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 36 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL38-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 38 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL40-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 40 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL44-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 44 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL48-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 48 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL56-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 56 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL64-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 64 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL72-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 72 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL80-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 80 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL90-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 90 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL112-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 112 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL136-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 136 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL150-5M-15 | N/A 15 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 150 | Pitch N/A 5 mm | Belt Width N/A 15 mm |
| TL22-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 22 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL22-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 22 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL24-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 24 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL24-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 24 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL26-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 26 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL26-8M30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 26 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL28-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 28 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL28-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 28 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL28-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 28 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
| TL30-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 30 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL30-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Steel | Number of Teeth N/A 30 | Pitch N/A 8 mm | Belt Width N/A 30 mm |