COMPANY HEADER
Terms
Request Information
Taper Bushed, 14mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

HTD Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

14M

TYPE: EURO/ PTI

PTI

Number of Teeth

192

Bushing Number

4040

Short Description

HTD Pulleys

Weight

96 kg

Dimension

Pitch

14 mm

Belt Width

115 mm

Dimension De

852.82 mm

Dimension Di

813 mm

Dimension Dm

230 mm

Dimension DP

855.62 mm

Dimension F

133 mm

Dimension R

15.5 mm

Dimension S

102 mm