COMPANY HEADER
Terms
Request Information
Taper Bushed, 14mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

HTD Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

14M

TYPE: EURO/ PTI

PTI

Number of Teeth

216

Bushing Number

3535

Short Description

HTD Pulleys

Weight

65.8 kg

Dimension

Pitch

14 mm

Belt Width

55 mm

Dimension De

959.76 mm

Dimension Di

920 mm

Dimension Dm

190 mm

Dimension DP

962.57 mm

Dimension F

70 mm

Dimension R

9.5 mm

Dimension S

89 mm