COMPANY HEADER
Terms
5M HTD 8M HTD 14M HTD
1 - 25 of 177 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Teeth

Pitch

Belt Width

TL34-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Steel N/A 34 N/A 5 mm N/A 15 mm
TL36-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Steel N/A 36 N/A 5 mm N/A 15 mm
TL38-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Steel N/A 38 N/A 5 mm N/A 15 mm
TL40-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Steel N/A 40 N/A 5 mm N/A 15 mm
TL44-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Steel N/A 44 N/A 5 mm N/A 15 mm
TL48-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Steel N/A 48 N/A 5 mm N/A 15 mm
TL56-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Cast Iron N/A 56 N/A 5 mm N/A 15 mm
TL64-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Cast Iron N/A 64 N/A 5 mm N/A 15 mm
TL72-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Cast Iron N/A 72 N/A 5 mm N/A 15 mm
TL80-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Cast Iron N/A 80 N/A 5 mm N/A 15 mm
TL90-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Cast Iron N/A 90 N/A 5 mm N/A 15 mm
TL112-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Cast Iron N/A 112 N/A 5 mm N/A 15 mm
TL136-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Cast Iron N/A 136 N/A 5 mm N/A 15 mm
TL150-5M-15 N/A 15 mm Belt Width HTD Pulley N/A Cast Iron N/A 150 N/A 5 mm N/A 15 mm
TL22-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 22 N/A 8 mm N/A 20 mm
TL22-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 22 N/A 8 mm N/A 30 mm
TL24-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 24 N/A 8 mm N/A 20 mm
TL24-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 24 N/A 8 mm N/A 30 mm
TL26-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 26 N/A 8 mm N/A 20 mm
TL26-8M30 N/A 30 mm Belt Width HTD Pulley N/A Cast Iron N/A 26 N/A 8 mm N/A 30 mm
TL28-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 28 N/A 8 mm N/A 20 mm
TL28-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Steel N/A 28 N/A 8 mm N/A 30 mm
TL28-8M-50 N/A 50 mm Belt Width HTD Pulley N/A Steel N/A 28 N/A 8 mm N/A 50 mm
TL30-8M-20 N/A 20 mm Belt Width HTD Pulley N/A Cast Iron N/A 30 N/A 8 mm N/A 20 mm
TL30-8M-30 N/A 30 mm Belt Width HTD Pulley N/A Steel N/A 30 N/A 8 mm N/A 30 mm
1 - 25 of 177 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »