COMPANY HEADER
Terms
Request Information
Taper Bushed, 5mm Pitch x 15mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

HTD Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

5M

TYPE: EURO/ PTI

PTI

Number of Teeth

80

Bushing Number

1610

Short Description

HTD Pulleys

Weight

1.57 kg

Dimension

Pitch

5 mm

Belt Width

15 mm

Dimension De

126.18 mm

Dimension Dm

92 mm

Dimension DP

127.32 mm

Dimension F

22 mm

Dimension R

3 mm

Dimension S

25 mm