COMPANY HEADER
Terms
Request Information
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

HTD Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

8M

TYPE: EURO/ PTI

PTI

Number of Teeth

24

Bushing Number

1108

Short Description

HTD Pulleys

Weight

0.38 kg

Dimension

Pitch

8 mm

Belt Width

30 mm

Dimension De

59.75 mm

Dimension Df

66 mm

Dimension Di

42 mm

Dimension DP

61.12 mm

Dimension F

38 mm

Dimension R

16 mm

Dimension S

22 mm