COMPANY HEADER
Terms
1 - 25 of 139 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Total Length

Total Width

Total Height

Base Length

N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 73 mm N/A 38 mm N/A 65 mm N/A 73 mm
N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 73 mm N/A 38 mm N/A 65 mm N/A 73 mm
N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 73 mm N/A 38 mm N/A 65 mm N/A 73 mm
N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.87 in N/A 1 1/2 in N/A 2.56 in N/A 2.87 in
N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.87 in N/A 1 1/2 in N/A 2.56 in N/A 2.87 in
N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.87 in N/A 1 1/2 in N/A 2.56 in N/A 2.87 in
N/A 7450 rpm Speed [Max] Tapped Base Pillow Block N/A 73 mm N/A 38 mm N/A 65 mm N/A 73 mm
N/A 7450 rpm Speed [Max] Tapped Base Pillow Block N/A 2.87 in N/A 1 1/2 in N/A 2.56 in N/A 2.87 in
N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 76 mm N/A 38 mm N/A 71 mm N/A 76 mm
N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 2.99 in N/A 1 1/2 in N/A 2.8 in N/A 2.99 in
N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 2.99 in N/A 1 1/2 in N/A 2.8 in N/A 2.99 in
N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 2.99 in N/A 1 1/2 in N/A 2.8 in N/A 2.99 in
N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 102 mm N/A 38 mm N/A 87 mm N/A 102 mm
N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 4.02 in N/A 1 1/2 in N/A 3.42 in N/A 4.02 in
N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 4.02 in N/A 1 1/2 in N/A 3.42 in N/A 4.02 in
N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 4.02 in N/A 1 1/2 in N/A 3.42 in N/A 4.02 in
N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 108 mm N/A 48 mm N/A 95 mm N/A 108 mm
N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.25 in N/A 1.9 in N/A 3.7 in N/A 4 1/4 in
N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.25 in N/A 1.9 in N/A 3.7 in N/A 4 1/4 in
N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.25 in N/A 1.9 in N/A 3.7 in N/A 4 1/4 in
N/A 4000 rpm Speed [Max] Tapped Base Pillow Block N/A 117 mm N/A 48 mm N/A 100 mm N/A 117 mm
N/A 4000 rpm Speed [Max] Tapped Base Pillow Block N/A 4.63 in N/A 1.9 in N/A 3.9 in N/A 4.63 in
N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 127 mm N/A 51 mm N/A 108 mm N/A 127 mm
N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 5 in N/A 2.01 in N/A 4.2 in N/A 5 in
N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 5 in N/A 2.01 in N/A 4.2 in N/A 5 in
1 - 25 of 139 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »