COMPANY HEADER
Terms
Request Information
Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Tapped Base Pillow Block

Bearing Type

Mounted Ball Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Grease Fitting

M6

Component 1

UC206-18

Component 2

TB206

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

TB206

Dynamic Load Rating

4300 lb

Static Load Rating

2500 lb

Speed [Max]

5300 rpm

Short Description

TB 200 PTI Series

Weight

2.9 lb

Dimension

Total Length

4.02 in

Total Width

1 1/2 in

Total Height

3.42 in

Tapped Thread Depth

0.63 in

Bore Size

1.125 in

Inside Ring Width

1.62 in

Bolt Hole Spacing

3 in

Base Width

1 1/2 in

Base Length

4.02 in

Shaft Height

1.687 in