COMPANY HEADER
Terms
Request Information
Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Tapped Base Pillow Block

Bearing Type

Mounted Ball Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Grease Fitting

M6

Component 1

UC208-40MM

Component 2

TB208

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

TB208

Dynamic Load Rating

32030 kN

Static Load Rating

19580 kN

Speed [Max]

4000 rpm

Short Description

TB 200 PTI Series

Weight

4.40 lb

Dimension

Total Length

117 mm

Total Width

48 mm

Total Height

100 mm

Tapped Thread Depth

19 mm

Bore Size

40 mm

Inside Ring Width

54.2 mm

Bolt Hole Spacing

88.9 mm

Base Width

48 mm

Base Length

117 mm

Shaft Height

49.2 mm