Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
---|---|---|---|---|---|
SN 209 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 109 mm |
SN 210 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 112 mm |
SN 211 | N/A 255 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 28 mm | Housing Height N/A 127 mm |
SN 212 | N/A 255 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 133 mm |
SN 213 | N/A 275 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 148 mm |
SN 214 | N/A 275 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 150 mm |
SN 215 | N/A 280 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 32 mm | Housing Height N/A 154 mm |
SN 216 | N/A 320 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 32 mm | Housing Height N/A 181 mm |
SN 217 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 192 mm |
SN 218 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 209 mm |
SN 219 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 210 mm |
SN 220 | N/A 380 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 40 mm | Housing Height N/A 215 mm |
SN 222 | N/A 410 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 45 mm | Housing Height N/A 239 mm |
SN 224 | N/A 410 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 45 mm | Housing Height N/A 271 mm |
SN 226 | N/A 445 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 28 mm | Foot Height N/A 50 mm | Housing Height N/A 290 mm |
SN 228 | N/A 500 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 50 mm | Housing Height N/A 302 mm |
SN 230 | N/A 530 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 60 mm | Housing Height N/A 323 mm |
SN 232 | N/A 550 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 60 mm | Housing Height N/A 344 mm |
SN305 | N/A 185 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 13 mm | Foot Height N/A 22 mm | Housing Height N/A 90 mm |
SN306 | N/A 185 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 13 mm | Foot Height N/A 22 mm | Housing Height N/A 92 mm |
SN307 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 106 mm |
SN308 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 112 mm |
SN309 | N/A 255 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 28 mm | Housing Height N/A 127 mm |
SN310 | N/A 255 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 133 mm |
SN311 | N/A 275 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 148 mm |