COMPANY HEADER
Terms
Request Information
Plummer Block Housing, Accepts Mounted Ball or Spherical Roller Bearings, Cast Iron Housing
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

Split Block Spherical Unit

Bearing Type

Spherical Roller Bearing

Associated Industries

Air Handling Mining Steel

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2 Lithium Based

Short Description

SN 200 Series

Weight

24.5 lb

Dimension

Grease Fitting

R 1/8

Bore Size

26 mm

Foot Height

45 mm

Housing Height

271 mm

Foot Length

410 mm

Foot Width

100 mm

Mounting Bolt Spacing

350 mm

Base to Centerline Height

140 mm

Housing Length Thru Bore

185 mm

Dimension s

M 24

Dimension S2

32 mm