COMPANY HEADER
Terms
Request Information
Plummer Block Housing, Accepts Mounted Ball or Spherical Roller Bearings, Cast Iron Housing
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Bearing Type

N/A Spherical Roller Bearing

Associated Industries

N/A Air Handling Mining Steel

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A SN 200 Series

Weight

N/A 16.50 lb

Dimension

Grease Fitting

N/A R 1/8

Bore Size

N/A 26 mm

Foot Height

N/A 40 mm

Housing Height

N/A 215 mm

Foot Length

N/A 380 mm

Foot Width

N/A 95 mm

Mounting Bolt Spacing

N/A 320 mm

Base to Centerline Height

N/A 112 mm

Housing Length Thru Bore

N/A 160 mm

Dimension s

N/A M 24

Dimension S2

N/A 32 mm