COMPANY HEADER
Terms
Request Information
Plummer Block Housing, Accepts Mounted Ball or Spherical Roller Bearings, Cast Iron Housing
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

Split Block Spherical Unit

Bearing Type

Spherical Roller Bearing

Associated Industries

Air Handling Mining Steel

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2 Lithium Based

Short Description

SN 200 Series

Weight

3 lb

Dimension

Grease Fitting

R 1/8

Bore Size

15 mm

Foot Height

25 mm

Housing Height

112 mm

Foot Length

205 mm

Foot Width

50 mm

Mounting Bolt Spacing

170 mm

Base to Centerline Height

60 mm

Housing Length Thru Bore

90 mm

Dimension s

M 12

Dimension S2

20 mm