Item # |
Item Name |
Type |
Total Length |
Bolt Hole Spacing |
Bolt Circle Diameter |
---|---|---|---|---|---|
722515A | N/A 65 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 190 mm | Bolt Hole Spacing N/A 152 mm | Bolt Circle Diameter N/A 16 mm |
722516A | N/A 70 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 196 mm | Bolt Hole Spacing N/A 152 mm | Bolt Circle Diameter N/A 16 mm |
722517A | N/A 75 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 210 mm | Bolt Hole Spacing N/A 170 mm | Bolt Circle Diameter N/A 16 mm |
722518A | N/A 80 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 210 mm | Bolt Hole Spacing N/A 170 mm | Bolt Circle Diameter N/A 16 mm |
722520A | N/A 90 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 250 mm | Bolt Hole Spacing N/A 198 mm | Bolt Circle Diameter N/A 20 mm |
722522A | N/A 100 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 270 mm | Bolt Hole Spacing N/A 219 mm | Bolt Circle Diameter N/A 20 mm |
722515B | N/A 65 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 190 mm | Bolt Hole Spacing N/A 152 mm | Bolt Circle Diameter N/A 16 mm |
722516B | N/A 70 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 196 mm | Bolt Hole Spacing N/A 152 mm | Bolt Circle Diameter N/A 16 mm |
722517B | N/A 75 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 210 mm | Bolt Hole Spacing N/A 170 mm | Bolt Circle Diameter N/A 16 mm |
722518B | N/A 80 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 210 mm | Bolt Hole Spacing N/A 170 mm | Bolt Circle Diameter N/A 16 mm |
722520B | N/A 90 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 250 mm | Bolt Hole Spacing N/A 198 mm | Bolt Circle Diameter N/A 20 mm |
722522B | N/A 100 mm Bore Size Square Flange Housing | Type N/A Square Flange Housing | Total Length N/A 270 mm | Bolt Hole Spacing N/A 219 mm | Bolt Circle Diameter N/A 20 mm |