COMPANY HEADER
Terms
Request Information
Flanged Housing, Accommodates 1220, 2200 Series Mounted Ball and 222 Series Spherical Bearings, Closed End
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

Square Flange Housing

Series

722500

Housing Construction

Split Housing

Compatible Bearing

Ball Bearing, Spherical Bearing

Compatible Bearing Series

1220, 2200, 222

TYPE: EURO/ PTI

PTI

Weight

12.5 lb

Associated Industries

Mining, Steel, Air Handling

Number of Holes

4

Grease Type

NLGI #2 Lithium Based

Grease Fitting

R 1/8

Short Description

722500 Series - 4 Bolt Flange

Dimension

Total Length

210 mm

Total Height

118 mm

Outside Diameter

198 mm

Bolt Hole Spacing

170 mm

Bolt Circle Diameter

16 mm

Base Thickness

25 mm

Dimension B

30 mm

Bore Size

80 mm

Dimension F

31 mm

Dimension H

105 mm

Dimension I

118 mm

Dimension X

16 mm