Type |
N/A Square Flange Housing |
Series |
N/A 722500 |
Housing Construction |
N/A Split Housing |
Compatible Bearing |
N/A Ball Bearing, Spherical Bearing |
Compatible Bearing Series |
N/A 1220, 2200, 222 |
TYPE: EURO/ PTI |
N/A PTI |
Weight |
N/A 10 lb |
Associated Industries |
N/A Mining, Steel, Air Handling |
Number of Holes |
N/A 4 |
Grease Type |
N/A NLGI #2 Lithium Based |
Grease Fitting |
N/A R 1/8 |
Short Description |
N/A 722500 Series - 4 Bolt Flange |
Total Length |
N/A 196 mm |
Total Height |
N/A 110 mm |
Outside Diameter |
N/A 176 mm |
Bolt Hole Spacing |
N/A 152 mm |
Bolt Circle Diameter |
N/A 16 mm |
Base Thickness |
N/A 25 mm |
Dimension B |
N/A 31 mm |
Bore Size |
N/A 70 mm |
Dimension F |
N/A 30 mm |
Dimension H |
N/A 98 mm |
Dimension I |
N/A 110 mm |
Dimension X |
N/A 16 mm |