COMPANY HEADER
Terms
526 - 550 of 557 | Results Per Page | View | Unit of Measure
« 21 22 23 

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

SER204-20MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6600 lb N/A 7450 rpm N/A 19.5 mm
SER204-12 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 7450 rpm N/A 0.77 in
SER205-25MM N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 7700 lb N/A 6250 rpm N/A 21.8 mm
SER205-14 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.86 in
SER205-15 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.86 in
SER205-16 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 1750 lb N/A 6250 rpm N/A 0.86 in
SER206-30MM N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 11000 lb N/A 5300 rpm N/A 22.2 mm
SER206-18 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
SER206-19 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
SER206-20 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 2500 lb N/A 5300 rpm N/A 0.87 in
SER207-35MM N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 15130 lb N/A 4500 rpm N/A 25.4 mm
SER207-20 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 1 in
SER207-22 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 1 in
SER207-23 N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3440 lb N/A 4500 rpm N/A 1 in
SER208-40MM N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 19580 lb N/A 4000 rpm N/A 30.2 mm
SER208-24 N/A 7820 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4450 lb N/A 4000 rpm N/A 1.19 in
SER209-45MM N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20280 lb N/A 3700 rpm N/A 30.2 mm
SER209-26 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4610 lb N/A 3700 rpm N/A 1.19 in
SER209-27 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4610 lb N/A 3700 rpm N/A 1.19 in
SER209-28 N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4610 lb N/A 3700 rpm N/A 1.19 in
SER210-50MM N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 22830 lb N/A 3400 rpm N/A 32.6 mm
SER210-30 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
SER210-31 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
SER210-32 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5190 lb N/A 3400 rpm N/A 1.28 in
SER211-55MM N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 28950 lb N/A 3100 rpm N/A 33.4 mm
526 - 550 of 557 | Results Per Page | View | Unit of Measure
« 21 22 23