COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

13810 lb

Static Load Rating

7700 lb

Speed [Max]

6250 rpm

Short Description

SER 200 PTI Series

Weight

0.3 lb

Dimension

Length between Center Outer Race to Front of Bearing

21.8 mm

Length between Center Outer Race to Back of Bearing

13.1 mm

Back of Retaining Ring to Back of Outer Race

15.29 mm

Back of Retaining Ring to Front of Bearing

15.78 mm

Bore Size

25 mm

Outer Race Width

19.1 mm

Inner Race Outer Diameter

34 mm

Outer Diameter of Outer Race

52 mm

Retaining Ring Outer Diameter

57.9 mm

Length Through Bore

34.9 mm