COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

25430 lb

Static Load Rating

15130 lb

Speed [Max]

4500 rpm

Short Description

SER 200 PTI Series

Weight

0.50 lb

Dimension

Length between Center Outer Race to Front of Bearing

25.4 mm

Length between Center Outer Race to Back of Bearing

17.5 mm

Back of Retaining Ring to Back of Outer Race

18.62 mm

Back of Retaining Ring to Front of Bearing

18.32 mm

Bore Size

35 mm

Outer Race Width

23.8 mm

Inner Race Outer Diameter

46.9 mm

Outer Diameter of Outer Race

72 mm

Retaining Ring Outer Diameter

78.6 mm

Length Through Bore

42.9 mm