COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

32030 lb

Static Load Rating

19580 lb

Speed [Max]

4000 rpm

Short Description

SER 200 PTI Series

Weight

0.7 lb

Dimension

Length between Center Outer Race to Front of Bearing

30.2 mm

Length between Center Outer Race to Back of Bearing

19 mm

Back of Retaining Ring to Back of Outer Race

22.62 mm

Back of Retaining Ring to Front of Bearing

21.1 mm

Bore Size

40 mm

Outer Race Width

27.8 mm

Inner Race Outer Diameter

52.4 mm

Outer Diameter of Outer Race

80 mm

Retaining Ring Outer Diameter

86.6 mm

Length Through Bore

49.2 mm