COMPANY HEADER
Terms
Eccentric locking collar type.
  • Ductile iron housing
  • Square bolt holes
  • K-type seals
  • Narrow inner race bearing
  • Also available non-relubricatable - please specify

G=Relubricatable
Specify "N" for non-relubricatable units.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

SALF 201 8 G H4 N/A 0.5 in N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 3/8 in10 mm N/A 3/8 in10 mm N/A 23/32 in18 mm
SALF 202GH4 N/A 15 mm N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 3/8 in10 mm N/A 3/8 in10 mm N/A 23/32 in18 mm
SALF 202 10 G H4 N/A 0.625 in N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 3/8 in10 mm N/A 3/8 in10 mm N/A 23/32 in18 mm
SALF 203GH4 N/A 17 mm N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 3/8 in10 mm N/A 3/8 in10 mm N/A 23/32 in18 mm
SALF 204 12 G H4 N/A 0.75 in N/A 3 17/32 in90 mm N/A 2 13/16 in71.5 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 204GH4 N/A 20 mm N/A 3 17/32 in90 mm N/A 2 13/16 in71.5 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 205 14 G H4 N/A 0.875 in N/A 3 3/4 in95 mm N/A 2 63/64 in76 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 205 15 G H4 N/A 0.9375 in N/A 3 3/4 in95 mm N/A 2 63/64 in76 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 205GH4 N/A 25 mm N/A 3 3/4 in95 mm N/A 2 63/64 in76 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 205 16 G H4 N/A 1 in N/A 3 3/4 in95 mm N/A 2 63/64 in76 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 206 17GH4 N/A 1 1/16 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 206 18 G H4 N/A 1.125 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 206GH4 N/A 30 mm N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 206 19 G H4 N/A 1.1875 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 206 20 G H4 N/A 1.25 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 207 20 G H4 N/A 1.25 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
SALF 207 21GH4 N/A 1 5/16 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
SALF 207 22 G H4 N/A 1.375 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
SALF 207GH4 N/A 35 mm N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
SALF 207 23 G H4 N/A 1.4375 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1