COMPANY HEADER
Terms
Request Information
Eccentric locking collar type.
  • Ductile iron housing
  • Square bolt holes
  • K-type seals
  • Narrow inner race bearing
  • Also available non-relubricatable - please specify

G=Relubricatable
Specify "N" for non-relubricatable units.
Unit of Measure

d - Shaft Dia.

N/A 20 mm

A - Dimension

N/A 3 17/32 in90 mm

E - Dimension

N/A 2 13/16 in71.5 mm

I - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 25/32 in20 mm

S - Dimension

N/A 25/64 in10 mm

B - Dimension

N/A 2 13/32 in61 mm

Z - Dimension

N/A 1 23/64 in34.4 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.2953 in7.5 mm

K - Dimension

N/A 1.3110 in33.3 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SA 204G

Housing No.

N/A LF 204 H4

Weight

N/A 0.8 lb

Seal Type

N/A K-Type