Item # |
Item Name |
Dynamic Load Rating |
Outside Diameter |
Bore Size |
Width |
|---|---|---|---|---|---|
| 23138 | N/A 2050 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 1200 kN | Outside Diameter N/A 320 mm | Bore Size N/A 190 mm | Width N/A 104 mm |
| 23140 | N/A 2350 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 1350 kN | Outside Diameter N/A 340 mm | Bore Size N/A 200 mm | Width N/A 112 mm |
| 23144 | N/A 2700 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 1550 kN | Outside Diameter N/A 370 mm | Bore Size N/A 220 mm | Width N/A 120 mm |
| 23148 | N/A 3100 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 1750 kN | Outside Diameter N/A 400 mm | Bore Size N/A 240 mm | Width N/A 128 mm |
| 23152 | N/A 3800 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 2200 kN | Outside Diameter N/A 440 mm | Bore Size N/A 260 mm | Width N/A 144 mm |
| 23156 | N/A 4200 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 2250 kN | Outside Diameter N/A 460 mm | Bore Size N/A 280 mm | Width N/A 146 mm |
| 23160 | N/A 5000 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 2800 kN | Outside Diameter N/A 500 mm | Bore Size N/A 300 mm | Width N/A 160 mm |
| 23164 | N/A 5900 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 3200 kN | Outside Diameter N/A 540 mm | Bore Size N/A 320 mm | Width N/A 176 mm |
| 23168 | N/A 6600 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 3600 kN | Outside Diameter N/A 580 mm | Bore Size N/A 340 mm | Width N/A 190 mm |
| 23172 | N/A 7050 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 3750 kN | Outside Diameter N/A 600 mm | Bore Size N/A 360 mm | Width N/A 192 mm |
| 23176 | N/A 7500 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 3900 kN | Outside Diameter N/A 620 mm | Bore Size N/A 380 mm | Width N/A 194 mm |
| 23180 | N/A 8050 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 4200 kN | Outside Diameter N/A 650 mm | Bore Size N/A 400 mm | Width N/A 200 mm |
| 23184 | N/A 9950 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 5200 kN | Outside Diameter N/A 700 mm | Bore Size N/A 420 mm | Width N/A 224 mm |
| 23188 | N/A 10000 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 5200 kN | Outside Diameter N/A 720 mm | Bore Size N/A 440 mm | Width N/A 226 mm |
| 23192 | N/A 11400 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 5700 kN | Outside Diameter N/A 760 mm | Bore Size N/A 460 mm | Width N/A 240 mm |
| 23196 | N/A 12300 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 6200 kN | Outside Diameter N/A 790 mm | Bore Size N/A 480 mm | Width N/A 248 mm |
| 23248 | N/A 4200 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 2500 kN | Outside Diameter N/A 440 mm | Bore Size N/A 240 mm | Width N/A 160 mm |
| 23252 | N/A 4700 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 2760 kN | Outside Diameter N/A 480 mm | Bore Size N/A 260 mm | Width N/A 174 mm |
| 23256 | N/A 5150 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 2930 kN | Outside Diameter N/A 500 mm | Bore Size N/A 280 mm | Width N/A 176 mm |
| 23260 | N/A 6000 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 3450 kN | Outside Diameter N/A 540 mm | Bore Size N/A 300 mm | Width N/A 192 mm |
| 23264 | N/A 7050 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 4000 kN | Outside Diameter N/A 580 mm | Bore Size N/A 320 mm | Width N/A 208 mm |
| 23268 | N/A 8000 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 4450 kN | Outside Diameter N/A 620 mm | Bore Size N/A 340 mm | Width N/A 224 mm |
| 23272 | N/A 8700 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 4850 kN | Outside Diameter N/A 650 mm | Bore Size N/A 360 mm | Width N/A 232 mm |
| 23276 | N/A 9650 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 5200 kN | Outside Diameter N/A 680 mm | Bore Size N/A 380 mm | Width N/A 240 mm |
| 23280 | N/A 10600 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 5850 kN | Outside Diameter N/A 720 mm | Bore Size N/A 400 mm | Width N/A 256 mm |