COMPANY HEADER
Print Back
Set Screw Lock
CUC Hard Chrome Coated Inserts
Unit of Measure
1 2 

Item #

d - Bore Dia. of Bearing

D - Dimension

Bi - Dimension

Be - Dimension

N - Dimension

M - Dimension

CUC 213 40 N/A 2.5 in N/A 4.7244 in120 mm N/A 2.5630 in65.1 mm N/A 1.1024 in28 mm N/A 1.0000 in25.4 mm N/A 1.5630 in39.7 mm
CUC 215 47 N/A 2.9375 in N/A 5.1181 in130 mm N/A 3.0630 in77.8 mm N/A 1.2598 in32 mm N/A 1.3110 in33.3 mm N/A 1.7520 in44.5 mm
CUC 215 48 N/A 3 in N/A 5.1181 in130 mm N/A 3.0630 in77.8 mm N/A 1.2598 in32 mm N/A 1.3110 in33.3 mm N/A 1.7520 in44.5 mm
Unit of Measure
1 2