d - Bore Dia. of Bearing |
N/A 3 in |
D - Dimension |
N/A 5.1181 in130 mm |
Bi - Dimension |
N/A 3.0630 in77.8 mm |
Be - Dimension |
N/A 1.2598 in32 mm |
N - Dimension |
N/A 1.3110 in33.3 mm |
M - Dimension |
N/A 1.7520 in44.5 mm |
G - Dimension |
N/A 0.4724 in12 mm |
Ds - Dimension |
N/A 1/2-20UNF |
Basic Load Rating |
N/A 14,620 lbf |
Basic Static Load Rating |
N/A 10,540 lbf |
Weight |
N/A 4.67 lb |
Seal Type |
N/A B-Type |
N/A
Rings - Hard Chrome Coated |