d - Bore Dia. of Bearing |
N/A 2.5 in |
D - Dimension |
N/A 4.7244 in120 mm |
Bi - Dimension |
N/A 2.5630 in65.1 mm |
Be - Dimension |
N/A 1.1024 in28 mm |
N - Dimension |
N/A 1.0000 in25.4 mm |
M - Dimension |
N/A 1.5630 in39.7 mm |
G - Dimension |
N/A 0.4724 in12 mm |
Ds - Dimension |
N/A 1/2-20UNF |
Basic Load Rating |
N/A 12,400 lbf |
Basic Static Load Rating |
N/A 8,760 lbf |
Weight |
N/A 4.28 lb |
Seal Type |
N/A B-Type |
|
N/A
Rings - Hard Chrome Coated |