COMPANY HEADER
Terms
Stainless tapped base housing with stainless set screw locking insert with IP69K rated seal package
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

W - Dimension

N/A 0.5 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
N/A 0.625 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
N/A 0.75 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
N/A 20 mm N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
N/A 25 mm N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 13/16 in71 mm
N/A 1 in N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 13/16 in71 mm
N/A 1.125 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
N/A 30 mm N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
N/A 1.1875 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
N/A 1.25 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
N/A 1.25 in N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
N/A 35 mm N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
N/A 1.4375 in N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 4 5/8 in117 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 3 15/16 in100 mm
N/A 40 mm N/A 1 15/16 in49.2 mm N/A 4 5/8 in117 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 3 15/16 in100 mm
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1