COMPANY HEADER
Terms
Request Information
Stainless tapped base housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

d - Shaft Dia.

20 mm

H - Dimension

1 5/16 in33.3 mm

A - Dimension

2 7/8 in73 mm

E - Dimension

2 in50.8 mm

B - Dimension

1 1/2 in38 mm

W - Dimension

2 9/16 in65 mm

F - Tapped Holes

3/8-16 UNC

D - Min Tap Depth

1/2 in13 mm

M - Dimension

0.7205 in18.3 mm

Bi - Dimension

1.2205 in31 mm

Bearing No.

SUC 204 IP69K

Housing No.

SPA 204

Weight

1.4 lb

Seal Type

IP69K