Item # |
d - Shaft Dia. |
C - Dimension |
P - Dimension |
S - Dimension |
k - Dimension |
E - Dimension |
|---|---|---|---|---|---|---|
| SUCSTRS 205 14 | d - Shaft Dia. N/A 0.875 in | C - Dimension N/A 7/16 in11.1 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 2 5/8 in66.7 mm |
| SUCSTRS 205 25MM | d - Shaft Dia. N/A 25 mm | C - Dimension N/A 7/16 in11.1 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 2 5/8 in66.7 mm |
| SUCSTRS 205 16 | d - Shaft Dia. N/A 1 in | C - Dimension N/A 7/16 in11.1 mm | P - Dimension N/A 1 3/8 in35 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 2 5/8 in66.7 mm |
| SUCSTRS 206 18 | d - Shaft Dia. N/A 1.125 in | C - Dimension N/A 31/64 in12.5 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 15/32 in88 mm |
| SUCSTRS 206 30MM | d - Shaft Dia. N/A 30 mm | C - Dimension N/A 31/64 in12.5 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 15/32 in88 mm |
| SUCSTRS 206 19 | d - Shaft Dia. N/A 1.1875 in | C - Dimension N/A 31/64 in12.5 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 15/32 in88 mm |
| SUCSTRS 206 20 | d - Shaft Dia. N/A 1.25 in | C - Dimension N/A 31/64 in12.5 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 15/32 in88 mm |
| SUCSTRS 207 20 | d - Shaft Dia. N/A 1.25 in | C - Dimension N/A 1/2 in12.7 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 1/2 in88.9 mm |
| SUCSTRS 207 21 | d - Shaft Dia. N/A 1 5/16 in | C - Dimension N/A 1/2 in12.7 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 1/2 in88.9 mm |
| SUCSTRS 207 22 | d - Shaft Dia. N/A 1.375 in | C - Dimension N/A 1/2 in12.7 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 1/2 in88.9 mm |
| SUCSTRS 207 35MM | d - Shaft Dia. N/A 35 mm | C - Dimension N/A 1/2 in12.7 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 1/2 in88.9 mm |
| SUCSTRS 207 23 | d - Shaft Dia. N/A 1.4375 in | C - Dimension N/A 1/2 in12.7 mm | P - Dimension N/A 1 9/16 in40 mm | S - Dimension N/A 25/32 in20 mm | k - Dimension N/A 1/4 in6.4 mm | E - Dimension N/A 3 1/2 in88.9 mm |