COMPANY HEADER
Terms
Request Information
All Stainless Steel.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

N/A 1.25 in

F - Dimension

N/A 5/16 in7.9 mm

C - Dimension

N/A 31/64 in12.5 mm

P - Dimension

N/A 1 9/16 in40 mm

I - Dimension

N/A 1 in25 mm

S - Dimension

N/A 25/32 in20 mm

B - Dimension

N/A 2 1/2 in64 mm

k - Dimension

N/A 1/4 in6.4 mm

E - Dimension

N/A 3 15/32 in88 mm

A - Dimension

N/A 3 63/64 in101 mm

W - Dimension

N/A 4 29/32 in124.5 mm

L - Dimension

N/A 1 23/64 in34.5 mm

H - Dimension

N/A 3 in76 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bearing No.

N/A SUC 206-20

Housing No.

N/A STRS 206

Weight

N/A 3.8 lb

Seal Type

N/A B-Type