COMPANY HEADER
Terms
Round, Non-plated.
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Shaft Size

A - Dimension

E - Dimension

M - Dimension

S - Dimension

T - Dimension

D - Dimension

N/A 1 1/2 - 1 9/16 in N/A 5 13/16 in N/A 4 11/16 in N/A 13/32 in N/A 17/32 in N/A 0.134 in N/A 80 mm
N/A 1 5/8 - 1 3/4 in N/A 5 7/8 in N/A 4 3/4 in N/A 7/16 in N/A 17/32 in N/A 0.134 in N/A 85.0 mm
N/A 1 7/8 - 2 in N/A 6 1/8 in N/A 5.0 in N/A 7/16 in N/A 17/32 in N/A 0.149 in N/A 90.0 mm
N/A 2 - 2 3/16 in N/A 6 9/16 in N/A 5 7/16 in N/A 15/32 in N/A 17/32 in N/A 0.149 in N/A 100.0 mm
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1