COMPANY HEADER
Terms
Request Information
Round, Non-plated.
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure

Shaft Size

N/A 1 7/8 - 2 in

A - Dimension

N/A 6 1/8 in

E - Dimension

N/A 5.0 in

M - Dimension

N/A 7/16 in

S - Dimension

N/A 17/32 in

T - Dimension

N/A 0.149 in

D - Dimension

N/A 90.0 mm