Item # |
Item Name |
Screw Size |
Total Length |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| WHTL-1210 | N/A 25 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 3/8 in - 16 TPI | Total Length N/A 25 mm | Outside Diameter N/A 73 mm | Hub Diameter N/A 60 mm |
| WHTL-1610 | N/A 25 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 3/8 in - 16 TPI | Total Length N/A 25 mm | Outside Diameter N/A 83 mm | Hub Diameter N/A 70 mm |
| WHTL-1615 | N/A 38 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 3/8 in - 16 TPI | Total Length N/A 38 mm | Outside Diameter N/A 83 mm | Hub Diameter N/A 70 mm |
| WHTL-2012 | N/A 32 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 7/16 in - 14 TPI | Total Length N/A 32 mm | Outside Diameter N/A 96 mm | Hub Diameter N/A 90 mm |
| WHTL-2517 | N/A 45 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 1/2 in - 13 TPI | Total Length N/A 45 mm | Outside Diameter N/A 127 mm | Hub Diameter N/A 110 mm |
| WHTL-2517-BSW | N/A 45 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 1/2 in - 12 TPI | Total Length N/A 45 mm | Outside Diameter N/A 127 mm | Hub Diameter N/A 110 mm |
| WHTL-3020 | N/A 51 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 5/8 in - 11 TPI | Total Length N/A 51 mm | Outside Diameter N/A 152 mm | Hub Diameter N/A 130 mm |
| WHTL-3030 | N/A 76 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 5/8 in - 11 TPI | Total Length N/A 76 mm | Outside Diameter N/A 152 mm | Hub Diameter N/A 130 mm |
| WHTL-3525-BSW | N/A 65 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 1/2 in - 12 TPI | Total Length N/A 65 mm | Outside Diameter N/A 184 mm | Hub Diameter N/A 155 mm |
| WHTL-3535 | N/A 89 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 1/2 in - 13 TPI | Total Length N/A 89 mm | Outside Diameter N/A 184 mm | Hub Diameter N/A 155 mm |
| WHTL-3535-BSW | N/A 89 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 1/2 in - 12 TPI | Total Length N/A 89 mm | Outside Diameter N/A 184 mm | Hub Diameter N/A 155 mm |
| WHTL-4040 | N/A 102 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 5/8 in - 11 TPI | Total Length N/A 102 mm | Outside Diameter N/A 225 mm | Hub Diameter N/A 195 mm |
| WHTL-4545 | N/A 114 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 3/4 in - 10 TPI | Total Length N/A 114 mm | Outside Diameter N/A 254 mm | Hub Diameter N/A 220 mm |
| WHTL-5050 | N/A 127 mm Total Length Weld On Taper Bushing Hub | Screw Size N/A 7/8 in - 9 TPI | Total Length N/A 127 mm | Outside Diameter N/A 276 mm | Hub Diameter N/A 242 mm |