COMPANY HEADER
Terms
Request Information
TL Bushing Type Weld On Hub
Power Transmission Components
Unit of Measure

Specifications

Type

N/A Weld On Taper Bushing Hub

Screw Size

N/A 3/4 in - 10 TPI

Associate Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

N/A 4545

Short Description

N/A Weld On Hub

Dimension

Total Length

N/A 114 mm

Outside Diameter

N/A 254 mm

Hub Diameter

N/A 220 mm

Dimension A

N/A 254

Dimension B

N/A 220

Dimension C

N/A 213 mm

Dimension E

N/A 38 mm

Dimension F

N/A 40 mm