COMPANY HEADER
Terms
26 - 50 of 172 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Number of Teeth

Outside Diameter

Face Width

Pitch

19L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 19 N/A 2.36 mm N/A 0.75 in N/A 0.375 in
19L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 19 N/A 2.36 mm N/A 0.98 in N/A 0.375 in
19L100T N/A 1 in. Belt Width Synchronous Pulley N/A 19 N/A 2.36 mm N/A 1.22 in N/A 0.375 in
20L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 20 N/A 2.6 mm N/A 0.75 in N/A 0.375 in
20L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 20 N/A 2.6 mm N/A 0.98 in N/A 0.375 in
20L100T N/A 1 in. Belt Width Synchronous Pulley N/A 20 N/A 2.6 mm N/A 1.22 in N/A 0.375 in
21L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 21 N/A 2.8 mm N/A 0.75 in N/A 0.375 in
21L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 21 N/A 2.8 mm N/A 0.98 in N/A 0.375 in
21L100T N/A 1 in. Belt Width Synchronous Pulley N/A 21 N/A 2.8 mm N/A 1.22 in N/A 0.375 in
22L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 22 N/A 2.95 mm N/A 0.75 in N/A 0.375 in
22L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 22 N/A 2.95 mm N/A 0.98 in N/A 0.375 in
22L100T N/A 1 in. Belt Width Synchronous Pulley N/A 22 N/A 2.95 mm N/A 1.22 in N/A 0.375 in
23L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 23 N/A 3.11 mm N/A 0.75 in N/A 0.375 in
23L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 23 N/A 3.11 mm N/A 0.98 in N/A 0.375 in
23L100T N/A 1 in. Belt Width Synchronous Pulley N/A 23 N/A 3.11 mm N/A 1.26 in N/A 0.375 in
24L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 24 N/A 3.11 mm N/A 0.75 in N/A 0.375 in
24L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 24 N/A 3.11 mm N/A 0.98 in N/A 0.375 in
24L100T N/A 1 in. Belt Width Synchronous Pulley N/A 24 N/A 3.11 mm N/A 1.26 in N/A 0.375 in
25L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 25 N/A 3.27 mm N/A 0.75 in N/A 0.375 in
25L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 25 N/A 3.27 mm N/A 0.98 in N/A 0.375 in
25L100T N/A 1 in. Belt Width Synchronous Pulley N/A 25 N/A 3.27 mm N/A 1.26 in N/A 0.375 in
26L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 26 N/A 3.43 mm N/A 0.75 in N/A 0.375 in
26L075T N/A 0.75 in. Belt Width Synchronous Pulley N/A 26 N/A 3.43 mm N/A 0.98 in N/A 0.375 in
26L100T N/A 1 in. Belt Width Synchronous Pulley N/A 26 N/A 3.43 mm N/A 1.26 in N/A 0.375 in
27L050T N/A 0.5 in. Belt Width Synchronous Pulley N/A 27 N/A 3.43 mm N/A 0.75 in N/A 0.375 in
26 - 50 of 172 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »