COMPANY HEADER
Terms
Request Information
L Series - Pilot Bore, Bushed, 3/8" Pitch x 1/2", 3/4", and 1" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

L Series

TYPE: EURO/ PTI

PTI

Number of Teeth

26

Bushing Number

1108

Short Description

Synchronous Pulleys

Weight

0.7 kg

Dimension

Outside Diameter

3.43 mm

Face Width

1.26 in

Pitch

0.375 in

Belt Width

1 in

Dimension De

3.07 in

Dimension Di

2.36 in

Dimension DP

3.104 in

Dimension R

0.39 in

Dimension S

0.87 in