COMPANY HEADER
Terms
Request Information
L Series - Pilot Bore, Bushed, 3/8" Pitch x 1/2", 3/4", and 1" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

L Series

TYPE: EURO/ PTI

PTI

Number of Teeth

20

Bushing Number

1108

Short Description

Synchronous Pulleys

Weight

0.3 kg

Dimension

Outside Diameter

2.6 mm

Face Width

0.98 in

Pitch

0.375 in

Belt Width

0.75 in

Dimension De

2.36 in

Dimension DP

2.387 in

Dimension S

0.98 in