Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M4B30 | N/A 185 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 120 mm | Outside Diameter N/A 128 mm | Hub Diameter N/A 75 mm |
| M4B31 | N/A 205 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 31 | Pitch Diameter N/A 124 mm | Outside Diameter N/A 132 mm | Hub Diameter N/A 80 mm |
| M4B32 | N/A 220 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 128 mm | Outside Diameter N/A 136 mm | Hub Diameter N/A 80 mm |
| M4B33 | N/A 248 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 33 | Pitch Diameter N/A 132 mm | Outside Diameter N/A 140 mm | Hub Diameter N/A 80 mm |
| M4B34 | N/A 264 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 34 | Pitch Diameter N/A 136 mm | Outside Diameter N/A 144 mm | Hub Diameter N/A 80 mm |
| M4B35 | N/A 278 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 35 | Pitch Diameter N/A 140 mm | Outside Diameter N/A 148 mm | Hub Diameter N/A 80 mm |
| M4B36 | N/A 299 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 36 | Pitch Diameter N/A 144 mm | Outside Diameter N/A 152 mm | Hub Diameter N/A 80 mm |
| M4B37 | N/A 320 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 37 | Pitch Diameter N/A 148 mm | Outside Diameter N/A 156 mm | Hub Diameter N/A 80 mm |
| M4B38 | N/A 344 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 152 mm | Outside Diameter N/A 160 mm | Hub Diameter N/A 80 mm |
| M4B39 | N/A 370 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 39 | Pitch Diameter N/A 156 mm | Outside Diameter N/A 164 mm | Hub Diameter N/A 80 mm |
| M4B40 | N/A 394 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 160 mm | Outside Diameter N/A 168 mm | Hub Diameter N/A 80 mm |
| M4B45 | N/A 536 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 45 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 188 mm | Hub Diameter N/A 80 mm |
| M4B48 | N/A 638 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 48 | Pitch Diameter N/A 192 mm | Outside Diameter N/A 200 mm | Hub Diameter N/A 80 mm |
| M4B50 | N/A 710 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 50 | Pitch Diameter N/A 200 mm | Outside Diameter N/A 208 mm | Hub Diameter N/A 80 mm |
| M4B60 | N/A 1131 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 240 mm | Outside Diameter N/A 248 mm | Hub Diameter N/A 100 mm |
| M4B65 | N/A 1220 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 65 | Pitch Diameter N/A 260 mm | Outside Diameter N/A 268 mm | Hub Diameter N/A 100 mm |
| M4A38 | N/A 344 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 152 mm | Outside Diameter N/A 160 mm | Hub Diameter N/A |
| M4A40 | N/A 394 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 160 mm | Outside Diameter N/A 168 mm | Hub Diameter N/A |
| M4A45 | N/A 536 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 45 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 188 mm | Hub Diameter N/A |
| M4A48 | N/A 638 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 48 | Pitch Diameter N/A 192 mm | Outside Diameter N/A 200 mm | Hub Diameter N/A |
| M4A50 | N/A 710 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 50 | Pitch Diameter N/A 200 mm | Outside Diameter N/A 208 mm | Hub Diameter N/A |
| M4A52 | N/A 795 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 52 | Pitch Diameter N/A 208 mm | Outside Diameter N/A 216 mm | Hub Diameter N/A |
| M4A55 | N/A 913 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 55 | Pitch Diameter N/A 220 mm | Outside Diameter N/A 228 mm | Hub Diameter N/A |
| M4A57 | N/A 1020 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 57 | Pitch Diameter N/A 228 mm | Outside Diameter N/A 236 mm | Hub Diameter N/A |
| M4A60 | N/A 1131 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 240 mm | Outside Diameter N/A 248 mm | Hub Diameter N/A |