COMPANY HEADER
Terms
Request Information
MODULE 4 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

264 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

4

Manual

4

Number of Teeth

34

Short Description

Metric Spur Gear

Weight

5.16 kg

Dimension

Pitch Diameter

136 mm

Outside Diameter

144 mm

Hub Diameter

80 mm

Bore Diameter

20 mm

Width

60 mm

Face Width

40 mm