COMPANY HEADER
Terms
Request Information
MODULE 4 METRIC SPUR GEAR_ PLATE TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

795 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

4

Manual

4

Number of Teeth

52

Short Description

Metric Spur Gear

Weight

10.45 kg

Dimension

Pitch Diameter

208 mm

Outside Diameter

216 mm

Bore Diameter

25 mm

Face Width

40 mm