COMPANY HEADER
Terms

This category has 2,057 items. Only the first 1000 records are returned.

401 - 425 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

06B-2-13B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 13 N/A 9.525 mm
06B-2-14B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 14 N/A 9.525 mm
06B-2-15B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 15 N/A 9.525 mm
06B-2-16B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 16 N/A 9.525 mm
06B-2-17B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 17 N/A 9.525 mm
06B-2-18B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 18 N/A 9.525 mm
06B-2-19B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 19 N/A 9.525 mm
06B-2-20B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 20 N/A 9.525 mm
06B-2-21B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 21 N/A 9.525 mm
06B-2-22B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 22 N/A 9.525 mm
06B-2-23B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 23 N/A 9.525 mm
06B-2-24B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 24 N/A 9.525 mm
06B-2-25B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 25 N/A 9.525 mm
06B-2-26B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 26 N/A 9.525 mm
06B-2-27B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 27 N/A 9.525 mm
06B-2-28B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 28 N/A 9.525 mm
06B-2-29B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 29 N/A 9.525 mm
06B-2-30B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 30 N/A 9.525 mm
06B-2-31B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 31 N/A 9.525 mm
06B-2-32B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 32 N/A 9.525 mm
06B-2-33B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 33 N/A 9.525 mm
06B-2-34B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 34 N/A 9.525 mm
06B-2-35B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 35 N/A 9.525 mm
06B-2-36B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 36 N/A 9.525 mm
06B-2-37B N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 2 N/A 37 N/A 9.525 mm
401 - 425 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »