COMPANY HEADER
Terms
Request Information
ISO 06B-2 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

2

Number of Teeth

13

Short Description

Metric Sprocket

Weight

0.15 kg

Dimension

Outside Diameter

43 mm

Sprocket Width

15.4 mm

Pitch

9.525 mm

Dimension d2

18 mm

Dimension dn

28 mm

Dimension do

39.8 mm

Roller Diameter

6.35 mm

Roller Width

5.72 mm