COMPANY HEADER
Terms
Request Information
ISO 06B-2 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

2

Number of Teeth

33

Short Description

Metric Sprocket

Weight

1.42 kg

Dimension

Outside Diameter

104.3 mm

Sprocket Width

15.4 mm

Pitch

9.525 mm

Dimension d2

50 mm

Dimension dn

80 mm

Dimension do

100.2 mm

Roller Diameter

6.35 mm

Roller Width

5.72 mm