This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-24B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 24 | Pitch N/A 9.525 mm |
| 06B-25B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 25 | Pitch N/A 9.525 mm |
| 06B-26B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 26 | Pitch N/A 9.525 mm |
| 06B-27B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 27 | Pitch N/A 9.525 mm |
| 06B-28B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 28 | Pitch N/A 9.525 mm |
| 06B-29B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 29 | Pitch N/A 9.525 mm |
| 06B-30B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 30 | Pitch N/A 9.525 mm |
| 06B-31B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 31 | Pitch N/A 9.525 mm |
| 06B-32B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 32 | Pitch N/A 9.525 mm |
| 06B-33B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 33 | Pitch N/A 9.525 mm |
| 06B-34B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 34 | Pitch N/A 9.525 mm |
| 06B-35B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 35 | Pitch N/A 9.525 mm |
| 06B-36B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 36 | Pitch N/A 9.525 mm |
| 06B-37B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 37 | Pitch N/A 9.525 mm |
| 06B-38B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 38 | Pitch N/A 9.525 mm |
| 06B-39B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 39 | Pitch N/A 9.525 mm |
| 06B-40B | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 40 | Pitch N/A 9.525 mm |
| 06B-13BH | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 13 | Pitch N/A 9.525 mm |
| 06B-14BH | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 14 | Pitch N/A 9.525 mm |
| 06B-15BH | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 15 | Pitch N/A 9.525 mm |
| 06B-16BH | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 16 | Pitch N/A 9.525 mm |
| 06B-17BH | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 17 | Pitch N/A 9.525 mm |
| 06B-18BH | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 18 | Pitch N/A 9.525 mm |
| 06B-19BH | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 19 | Pitch N/A 9.525 mm |
| 06B-20BH | N/A 6.35 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 20 | Pitch N/A 9.525 mm |