COMPANY HEADER
Terms
Request Information
ISO 06B Hub Type B Standard Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

31

Short Description

Metric Sprocket

Weight

0.98 kg

Dimension

Outside Diameter

98.3 mm

Sprocket Width

5.3 mm

Pitch

9.525 mm

Dimension d2

42 mm

Dimension dn

65 mm

Dimension do

94.15 mm

Roller Diameter

6.35 mm

Roller Width

5.72 mm