COMPANY HEADER
Terms
Request Information
ISO 06B Hub Type B Standard Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

27

Short Description

Metric Sprocket

Weight

0.69 kg

Dimension

Outside Diameter

86 mm

Sprocket Width

5.3 mm

Pitch

9.525 mm

Dimension d2

38 mm

Dimension dn

60 mm

Dimension do

82.04 mm

Roller Diameter

6.35 mm

Roller Width

5.72 mm