Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPB224 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 32 mm | Face Width N/A 25 mm | Bore Diameter [Max] N/A 50 mm |
| SPB224 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 45 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 65 mm |
| SPB224 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 45 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 65 mm |
| SPB224 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 51 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 75 mm |
| SPB224 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 51 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 75 mm |
| SPB224 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 89 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 90 mm |
| SPB224 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 89 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 90 mm |
| SPB224 x 10-3535 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 224 mm | Width N/A 89 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 90 mm |
| SPB236 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 236 mm | Width N/A 32 mm | Face Width N/A 25 mm | Bore Diameter [Max] N/A 50 mm |
| SPB236 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 236 mm | Width N/A 45 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 65 mm |
| SPB236 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 236 mm | Width N/A 45 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 65 mm |
| SPB236 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 236 mm | Width N/A 51 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 75 mm |
| SPB236 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 236 mm | Width N/A 89 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 90 mm |
| SPB236 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 236 mm | Width N/A 89 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 90 mm |
| SPB236 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 236 mm | Width N/A 89 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 90 mm |
| SPB236 x 10-3535 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 236 mm | Width N/A 89 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 90 mm |
| SPB250 x 1-2012 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 32 mm | Face Width N/A 25 mm | Bore Diameter [Max] N/A 50 mm |
| SPB250 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 45 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 65 mm |
| SPB250 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 51 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 75 mm |
| SPB250 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 51 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 75 mm |
| SPB250 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 89 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 90 mm |
| SPB250 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 89 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 90 mm |
| SPB250 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 89 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 90 mm |
| SPB250 x 10-3535 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 250 mm | Width N/A 89 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 90 mm |
| SPB265 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 265 mm | Width N/A 45 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 65 mm |