COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

2517

Number of Grooves

3

Short Description

SPB Metric V-Belt Sheave

Weight

6.3 kg

Dimension

Pitch Diameter

224 mm

Width

45 mm

Face Width

63 mm

Bore Diameter [Max]

65 mm

Dimension J

178 mm

Dimension M

18 mm