COMPANY HEADER
Terms
Request Information
Taper Bushed, B Profile
Unit of Measure

Specifications

Type

Metric V Belts Sheave

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Bushing

3535

Number of Grooves

10

Short Description

SPB Metric V-Belt Sheave

Weight

29.3 kg

Dimension

Pitch Diameter

250 mm

Width

89 mm

Face Width

196 mm

Bore Diameter [Max]

90 mm

Dimension J

204 mm

Dimension K

46 mm

Dimension M

61 mm