Item # |
Item Name |
Number of Teeth |
Width |
Face Width |
Belt Width |
|---|---|---|---|---|---|
| 36AT5/14-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 14 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/15-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 15 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/16-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 16 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/18-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 18 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/19-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 19 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/20-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 20 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/22-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 22 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/24-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 24 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/25-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 25 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/26-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 26 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/27-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 27 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/28-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 28 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/30-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 30 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/32-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 32 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/36-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 36 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/40-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 40 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/42-2 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 42 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/44-0 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 44 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/48-0 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 48 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 36AT5/60-0 | N/A 5 mm Pitch Metric Timing Pulley | Number of Teeth N/A 60 | Width N/A 36 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 31AT10/15-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 15 | Width N/A 31 mm | Face Width N/A 21 mm | Belt Width N/A 16 mm |
| 31AT10/16-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 16 | Width N/A 31 mm | Face Width N/A 21 mm | Belt Width N/A 16 mm |
| 31AT10/18-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 18 | Width N/A 31 mm | Face Width N/A 21 mm | Belt Width N/A 16 mm |
| 31AT10/19-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 19 | Width N/A 31 mm | Face Width N/A 21 mm | Belt Width N/A 16 mm |
| 31AT10/20-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 20 | Width N/A 31 mm | Face Width N/A 21 mm | Belt Width N/A 16 mm |